??
CAD model selection
SDS-12C-3x3
HELP_VARIABLE
Company
Sungil Machinery
Description
SDS-12C - Single Disk Type Coupling / Clamp Type
Bill of material
SDS-12C-3x3
PN
Product No.
SDS-12C
SH
Shape
Cylinder
FM
Fastening Method
D
Outer Diameter
12.0
L
Length
12.3
D1
Inner Diameter 1
K1
Keyway 1
KB1
Key width 1
KT1
Key Height 1
SP1
Split 1
D2
Inner Diameter 2
K2
Keyway 2
KB2
Key width 2
KT2
Key Height 2
SP2
Split 2
DDL
F1
7.5 mm
L3
5.1 mm
HB
0.700 mm
Embedded Preview + Generation
Preview
CAD Download
3D
Dimension
2D